(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Features]
· One-touch sheet for hand sander (70 x 240).
· Unique pattern coating reduces clogging and provides a long service life.
· It can be used for both steel material and woodworking.
[Applications]
· Cloth polishing of wooden parts.
· Polishing putty, surface smoothing.
· For finishing and correcting die cast products.
Part Number |
---|
TAMS240-60 |
TAMS240-80 |
TAMS240-100 |
TAMS240-120 |
TAMS240-180 |
TAMS240-240 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Particle Size (#) | Color | JAN code | Trusco Code | Mass |
---|---|---|---|---|---|---|---|---|---|---|
₹ 1,039.13 | 5 Pack(s) | 10 Pieces Per Package | 6 Day(s) or more | 60 | Brown | 4989999389357 | 767-3001 | 700g | ||
₹ 1,009.67 | 5 Pack(s) | 10 Pieces Per Package | 5 Day(s) or more | 80 | Brown | 4989999389364 | 767-3019 | 700g | ||
₹ 942.35 | 5 Pack(s) | 10 Pieces Per Package | 5 Day(s) or more | 100 | Brown | 4989999389319 | 767-2969 | 600g | ||
₹ 920.91 | 5 Pack(s) | 10 Pieces Per Package | 5 Day(s) or more | 120 | Brown | 4989999389326 | 767-2977 | 600g | ||
₹ 873.69 | 5 Pack(s) | 10 Pieces Per Package | 6 Day(s) or more | 180 | Brown | 4989999389333 | 767-2985 | 500g | ||
₹ 873.69 | 5 Pack(s) | 10 Pieces Per Package | 5 Day(s) or more | 240 | White | 4989999389340 | 767-2993 | 500g |
Part Number |
---|
Loading...
Sheet Type | roll paper | Usage | Hand polish | Abrasive material | Alundum (Alumina) |
---|---|---|---|---|---|
Width(mm) | 75 | Length(mm) | 245 | Material (base) | Paper |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy