(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Features]
· Strong cotton cloth base material that resistant to tearing. Ideal for removing rough rust or old paint that cannot be removed by hand polishing the base material.
· Product is manufactured under a strict management system based on JIS standards. (Excluding JIS R 6251 certification particle size P1200)
· Particle sizes P1000 and P1200 are the finest particle sizes for glue cloth sheets used in manual polishing.
· Can also cut and attached to sanders.
· Cannot be used when wet.
[Applications]
· Vehicles, ships, structural steel, metal furniture, steel furniture, equipment, interiors, etc.
· Removal of rust, dirt, and burrs.
· Polishing of base materials.
· Polishing before coating, finishing.
Part Number |
---|
GBS-30-1P |
GBS-40-1P |
GBS-50-1P |
GBS-60-1P |
GBS-80-1P |
GBS-1000-1P |
GBS-100-1P |
GBS-1200-1P |
GBS-120-1P |
GBS-150-1P |
GBS-180-1P |
GBS-220-1P |
GBS-240-1P |
GBS-280-1P |
GBS-320-1P |
GBS-400-1P |
GBS-600-1P |
GBS-800-1P |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Particle Size (#) | Width (mm) | JAN code | Trusco Code | Mass |
---|---|---|---|---|---|---|---|---|---|
₹ 279.20 | 1 Piece(s) | 5 Day(s) or more | 30 | 230 | 4989999366648 | 754-8451 | 83 | ||
₹ 247.33 | 1 Piece(s) | 5 Day(s) or more | 40 | 230 | 4989999366679 | 754-8486 | 66 | ||
₹ 241.82 | 1 Piece(s) | 5 Day(s) or more | 50 | 230 | 4989999366686 | 754-8494 | 55 | ||
₹ 228.84 | 1 Piece(s) | 5 Day(s) or more | 60 | 230 | 4989999366709 | 754-8516 | 49 | ||
₹ 226.56 | 1 Piece(s) | 5 Day(s) or more | 80 | 230 | 4989999366723 | 754-8532 | 43 | ||
₹ 294.55 | 1 Piece(s) | 5 Day(s) or more | 1,000 | 230 | 4989999366556 | 754-8362 | 28 | ||
₹ 216.64 | 1 Piece(s) | 5 Day(s) or more | 100 | 230 | 4989999366563 | 754-8371 | 38 | ||
₹ 294.55 | 1 Piece(s) | 5 Day(s) or more | 1,200 | 230 | 4989999366570 | 754-8389 | 28 | ||
₹ 216.25 | 1 Piece(s) | 5 Day(s) or more | 120 | 230 | 4989999366587 | 754-8397 | 37 | ||
₹ 214.15 | 1 Piece(s) | 5 Day(s) or more | 150 | 230 | 4989999366594 | 754-8401 | 35 | ||
₹ 214.15 | 1 Piece(s) | 5 Day(s) or more | 180 | 230 | 4989999366600 | 754-8419 | 35 | ||
₹ 212.64 | 1 Piece(s) | 5 Day(s) or more | 220 | 230 | 4989999366617 | 754-8427 | 31 | ||
₹ 212.64 | 1 Piece(s) | 8 Day(s) or more | 240 | 230 | 4989999366624 | 754-8435 | 31 | ||
₹ 212.25 | 1 Piece(s) | 5 Day(s) or more | 280 | 230 | 4989999366631 | 754-8443 | 30 | ||
₹ 237.71 | 1 Piece(s) | 5 Day(s) or more | 320 | 230 | 4989999366655 | 754-8460 | 30 | ||
₹ 211.51 | 1 Piece(s) | 5 Day(s) or more | 400 | 230 | 4989999366662 | 754-8478 | 28 | ||
₹ 219.55 | 1 Piece(s) | 5 Day(s) or more | 600 | 230 | 4989999366693 | 754-8508 | 28 | ||
₹ 232.95 | 1 Piece(s) | 8 Day(s) or more | 800 | - | 4989999366716 | 754-8524 | 28 |
Part Number |
---|
Loading...
Sheet Type | Sand Paper | Usage | Hand polish | Abrasive material | Alundum (Alumina) |
---|---|---|---|---|---|
Length(mm) | 280 |