(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Grindstone For Molds YTM【10-20 Pieces Per Package】

Grindstone For Molds YTM
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,334₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The image is a representative image.

Product Description

[Features]
· For final or mirror surface finishing.
· Provides ideal join conditions for polishing, and can also be used for glass and non-ferrous metals. Grit number is identified by color.
[Applications]
· Mold polishing grindstone for final finishing and mirror surface finishing.

Part Number
M43D-1200
M43D-1500
M43D-2000
M43D-3000
M43F-1200
M43F-1500
M43F-2000
M43F-3000
M46D-1200
M46D-1500
M46D-2000
M46D-3000
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
Width W
(mm)
Thickness T
(mm)
Color JAN Code Trusco Code Mass
(g)
Number Contained In A Packet

₹ 7,333.53

1 Pack(s)

10 Pieces Per Package

12 Day(s) or more 1200133Yellow-Green4518629050178121-80341001 Box (10 pcs)

₹ 7,333.53

1 Pack(s)

10 Pieces Per Package

12 Day(s) or more 1500133Light Blue4518629050185121-80421001 Box (10 Cs)

₹ 11,645.11

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 2000133Lavender4518629050192121-80511001 Box (10 pcs)

₹ 11,645.11

1 Pack(s)

10 Pieces Per Package

13 Day(s) or more 3000133Light pink4518629050208121-80691001 Box (10 pcs)

₹ 8,713.29

1 Pack(s)

10 Pieces Per Package

13 Day(s) or more 1200135Yellow-Green4518629050338121-81151501 Box (10 pcs)

₹ 8,713.29

1 Pack(s)

10 Pieces Per Package

13 Day(s) or more 1500135Light Blue4518629050345121-81231501 Box (10 pcs)

₹ 14,638.76

1 Pack(s)

10 Pieces Per Package

13 Day(s) or more 2000135Lavender4518629050352121-81311501 Box (10 pcs)

₹ 14,638.76

1 Pack(s)

10 Pieces Per Package

13 Day(s) or more 3000135Light pink4518629050369121-81401501 Box (10 pcs)

₹ 14,258.20

1 Pack(s)

20 Pieces Per Package

13 Day(s) or more 120063Yellow-Green4518629050017121-79501001 Box (20 pcs)

₹ 14,258.20

1 Pack(s)

20 Pieces Per Package

13 Day(s) or more 150063Light Blue4518629050024121-79681001 Box (20 pcs)

₹ 16,757.51

1 Pack(s)

20 Pieces Per Package

13 Day(s) or more 200063Lavender4518629050031121-79761001 Box (20 pcs)

₹ 16,757.51

1 Pack(s)

20 Pieces Per Package

13 Day(s) or more 300063Light pink4518629050048121-79841001 Box (20 pcs)

Loading...

  1. 1

Basic Information

Product Type Grindstone For Molds Length(mm) 100
X
whatsapp-qr whatsapp-icon