(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Mold Grindstone YHS (Contains Sulfur)【10-20 Pieces Per Package】

Mold Grindstone YHS (Contains Sulfur)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,284₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Sulfur-impregnated grindstone.
· Grindstone for pre-finishing and semi-finishing.
· Produces an even surface finish.
· Use with wet method.
[Applications]
· Milling and turning surface finishing.
· Hard grindstone, so corners can be polished.
· Polishing grindstone for molds.

Part Number
S46D-1000
S46D-120
S46D-220
S46D-320
S46D-400
S46D-600
S46D-800
S63D-1000
S63D-120
S63D-220
S63D-320
S63D-400
S63D-600
S63D-800
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
Width W
(mm)
Length
(mm)
JAN Code Trusco Code Mass
(g)
Number Contained In A Packet

₹ 10,038.22

1 Pack(s)

20 Pieces Per Package

12 Day(s) or more 100061004538709001340416-7783801 Box (20 pcs)

₹ 5,517.76

1 Pack(s)

20 Pieces Per Package

13 Day(s) or more 12061004538709001289416-7791801 Box (20 pcs)

₹ 5,517.76

1 Pack(s)

20 Pieces Per Package

13 Day(s) or more 22061004538709001296416-7805801 Box (20 pcs)

₹ 5,965.13

1 Pack(s)

20 Pieces Per Package

13 Day(s) or more 32061004538709001302416-7813801 Box (20 pcs)

₹ 6,412.49

1 Pack(s)

20 Pieces Per Package

12 Day(s) or more 40061004538709001319416-7821801 Box (20 pcs)

₹ 7,331.31

1 Pack(s)

20 Pieces Per Package

13 Day(s) or more 60061004538709001326416-7830801 Box (20 pcs)

₹ 7,777.33

1 Pack(s)

20 Pieces Per Package

13 Day(s) or more 80061004538709001333416-7848801 Box (20 pcs)

₹ 7,051.00

1 Pack(s)

10 Pieces Per Package

13 Day(s) or more 1000131504538709001418416-78561251 Box (10 pcs)

₹ 4,283.82

1 Pack(s)

10 Pieces Per Package

13 Day(s) or more 120131504538709001357416-78641251 Box (10 pcs)

₹ 4,283.82

1 Pack(s)

10 Pieces Per Package

13 Day(s) or more 220131504538709001364416-78721251 Box (10 pcs)

₹ 5,084.76

1 Pack(s)

10 Pieces Per Package

13 Day(s) or more 320131504538709001371416-78811251 Box (10 pcs)

₹ 5,313.80

1 Pack(s)

10 Pieces Per Package

13 Day(s) or more 400131504538709001388416-78991251 Box (10 pcs)

₹ 5,769.20

1 Pack(s)

10 Pieces Per Package

13 Day(s) or more 600131504538709001395416-79021251 Box (10 pcs)

₹ 5,896.44

1 Pack(s)

10 Pieces Per Package

13 Day(s) or more 800131504538709001401416-79111251 Box (10 pcs)

Loading...

  1. 1

Basic Information

Product Type Grindstone For Molds Thickness T(mm) 3 Color Yellow
X
whatsapp-qr whatsapp-icon