(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Oilstone, F40□R/S/T【1-10 Pieces Per Package】

Oilstone, F40□R/S/T
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      740₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Made primarily with abrasive grain A, which has tough material characteristics.
· Stick type, so it can be used in narrow spaces.
[Applications]
· Ideal for pre-finishing and deburring high tensile strength work materials such as iron and steel.

Part Number
F401R
F401S
F401T
F402R
F402S
F402T
F403R
F403S
F403T
F404R
F404S
F404T
F405R
F405S
F405T
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipWidth W
(mm)
Thickness T
(mm)
JAN Code Trusco Code Mass
(g)
Shape Number Contained In A Packet

₹ 1,124.51

10 Piece(s) 13 Day(s) or more 334518629003501121-33852.0Round1 pc

₹ 974.51

10 Piece(s) 13 Day(s) or more 334518629004058121-34312.1Square1 pc

₹ 974.13

10 Piece(s) 6 Day(s) or more 334518629004003121-34821.0Triangle1 pc

₹ 879.00

10 Piece(s) 13 Day(s) or more 664518629000876121-33937.6Round1 pc

₹ 743.13

10 Piece(s) 13 Day(s) or more 664518629000753121-344010.1Square1 pc

₹ 739.51

10 Piece(s) 13 Day(s) or more 664518629000630121-34914.1Triangle1 pc

₹ 1,017.67

10 Piece(s) 13 Day(s) or more 994518629000838121-340716.5Round1 pc

₹ 1,256.01

10 Piece(s) 13 Day(s) or more 994518629000715121-345821.4Square1 pc

₹ 6,990.71

1 Pack(s)

10 Pieces Per Package

6 Day(s) or more 994518629000593121-35048.9Triangle1 pc

₹ 1,139.49

10 Piece(s) 13 Day(s) or more 13134518629000791121-341530.5Round1 pc

₹ 992.91

10 Piece(s) 13 Day(s) or more 13134518629000678121-346639.7Square1 pc

₹ 981.89

10 Piece(s) 13 Day(s) or more 13134518629000555121-351217.8Triangle1 pc

₹ 1,359.49

10 Piece(s) 13 Day(s) or more 16164518629004355121-342345.7Round1 pc

₹ 1,037.96

10 Piece(s) 13 Day(s) or more 16164518629004300121-347460.4Square1 pc

₹ 1,023.18

10 Piece(s) 13 Day(s) or more 16164518629004256121-352127.5Triangle1 pc

Loading...

  1. 1

Basic Information

Product Type Oilstone Length(mm) 100 Type Details A - Thin
Number Contained In A Packet 1 pc
X
whatsapp-qr whatsapp-icon