• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Rubber Abrasive Stick

Rubber Abrasive Stick

[Features]
· High abrasive power, low shavings, professional rubber abrasive stick. Comes in an easy-to-carry stick case for effortlessly performing fine polishing work.
[Applications]
· Removing rust, dirt, scorch marks, scratches and paint from metal products, etc.

Part Number

Configured Part Number is shown.

Part Number
TRBS-80
TRBS-120
TRBS-220
Part NumberVolume DiscountDays to ShipParticle Size
(#)
Color JAN Code Trusco Code
7 Day(s) or more 80Blue4989999432664497-1540
7 Day(s) or more 120Red4989999432671497-1558
7 Day(s) or more 220Green4989999432688497-1566

Loading...

  1. 1

Basic Information

Product Type Rubber Grindstone Length(mm) 67 Outer Diameter(mm) 15
Dimensions(mm) ø12 × 30 (effective length: 25)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)