(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Diamond wire

Diamond wire
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,436₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Be sure to wear safety equipment such as dustproof glasses, masks and protective gloves during work. Use with a light touch on the workpiece, and wash well with a brush if clogged.

Product Description

[Features]
· Suitable for machining of narrow groove-shaped curved surfaces.
· The wire can be bent to the required angle (R) before use.
[Applications]
· For punching groove machining.
· For polishing of grooves.
· For polishing of narrow places.

 
Part Number
TDW04-600
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 3,435.93

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Type Diamond Electrodeposition File Overall Length(mm) 130 Particle Size(#) 600
Blade Length(mm) 70 Shape Wire diameter 0.4 mm JAN code 4989999390605
Trusco Code 764-4914 Mass(g) 0.8

Please check the type/dimensions/specifications of the part TDW04-600 in the Diamond wire series.

X
whatsapp-qr whatsapp-icon