(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Diamond Mini Rasp Set【5 Pieces Per Package】

Diamond Mini Rasp Set
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      22,444₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· This diamond mini file has a forged shank so a handle does not need to be used.
· It is suitable for precision finishing for tool manufacturers and parts processing manufacturers.
· Long operation life maintains long-term high precision.
[Applications]
· It is used for chamfering and deburring the inside, round surface, curved portion, and the outline of holes in such materials as hardened steel, carbide, ceramic, and glass.

 
Part Number
DF3090SET323694
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNumber Contained In A Packet

₹ 22,443.93

1 Pack(s)

5 Pieces Per Package

5 Day(s) or more 1S (5 pcs.)

Loading...

  1. 1

Basic Information

Type Assorted files Particle Size(#) 170 Mass(g) 24
JAN Code 4007220323694 Trusco Code 486-6878 Shape of handle Square
Material Tool Steel Set Content (Shape) DF3608ES254622 (Semi-Curved), DF3614ES254554 (Triangle), DF3617ES254523 (Level), DF3619ES254592 (Square), DF3621ES254653 (Curved) Number Contained In A Packet 1S (5 pcs.)

Please check the type/dimensions/specifications of the part DF3090SET323694 in the Diamond Mini Rasp Set series.

X
whatsapp-qr whatsapp-icon