(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Replacement Blade For NT Dresser For Wide Flat Surfaces

Replacement Blade For NT Dresser For Wide Flat Surfaces

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Replacement Blade For NT Dresser For Wide Flat Surfaces
  • Replacement Blade For NT Dresser For Wide Flat Surfaces
  • Replacement Blade For NT Dresser For Wide Flat Surfaces
  • Replacement Blade For NT Dresser For Wide Flat Surfaces
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      725₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Dedicated dresser replacement blade.
[Applications]
· From woodwork to aluminum finishing work.

Part Number
L-31P
L-431P
L-731P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetails Type Color Conforming main body Mass
(g)
JAN Code Trusco Code

₹ 936.13

5 Piece(s) 6 Day(s) or more Second cutBlackDresser L type (L-30P etc.)284904011034343405-5608

₹ 1,076.76

2 Piece(s) 5 Day(s) or more CoarseSilverDresser L Type (L-430P, etc.)284904011034435405-5624

₹ 725.07

5 Piece(s) 8 Day(s) or more Large CoarseBlackDresser L type (iL-1000P etc.)264904011034732405-5641

Loading...

  1. 1

Basic Information

Type Hand Stone, Rapper Length x Width x Thickness(mm) 152×51×0.6 Material and Finish Blade: Stainless steel, Surface: Coating