(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

NT Dresser For Wide Flat Surfaces

NT Dresser For Wide Flat Surfaces

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • NT Dresser For Wide Flat Surfaces
  • NT Dresser For Wide Flat Surfaces
  • NT Dresser For Wide Flat Surfaces
  • NT Dresser For Wide Flat Surfaces
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,186₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Clog-resistant polishing tool that combines the strength of a file with the fineness of sandpaper.
[Applications]
· From woodwork to aluminum finishing work.

Part Number
L-30GP
L-30P
L-430P
L-730P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipHeight
(mm)
Details Type Color Mass
(g)
Material and Finish JAN Code Trusco Code

₹ 1,458.95

2 Piece(s) 5 Day(s) or more 48Second cutGray238Body: Die-Cast Aluminum / Blade: Stainless Steel (SUS430)4904011030123405-5586

₹ 1,397.11

2 Piece(s) 5 Day(s) or more 53Second cutRed110Body: ABS Resin / Blade: Stainless Steel (SUS430)4904011030345405-5594

₹ 1,467.73

2 Piece(s) 5 Day(s) or more 53CoarseRed109Body: ABS Resin / Blade: Stainless Steel (SUS430)4904011030437405-5616

₹ 1,186.07

2 Piece(s) 5 Day(s) or more 53Large CoarseRed108Blade: Stainless Steel / Surface: Coating4904011030734405-5632

Loading...

  1. 1

Basic Information

Type Hand Stone, Rapper Length(mm) 152 Blade thickness(mm) 0.6
Compatible Replacement Blades L-731P, L-31P, L-431P Width(mm) 51
X
whatsapp-qr whatsapp-icon