(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Spare Blade For NT Dresser For Narrow Flat Surfaces

Spare Blade For NT Dresser For Narrow Flat Surfaces

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • M-21P
  • M-221P
  • M-421P
  • BM-450P
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      613₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Polishing tool that combines the strength of a file with the fineness of sandpaper and does not clog easily.
[Applications]
· From woodworking to aluminum finishing.

Part Number
BM-450P
M-21P
M-421P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetails Type Color Conforming main body Mass
(g)
Material and Finish JAN Code Trusco Code

₹ 613.02

5 Piece(s) 5 Day(s) or more Large CoarseBlack-13Blade: Stainless steel (SUS430)4904011034015405-5519

₹ 719.20

5 Piece(s) 5 Day(s) or more Second cutBlackDresser M Type (M-20P, etc.)14Blade: Stainless steel, Surface: Coating4904011034329405-5667

₹ 789.24

5 Piece(s) 5 Day(s) or more CoarseSilverDresser M type (M-420P etc.)15Blade: Stainless steel, Surface: Coating4904011034428405-5691

Loading...

  1. 1

Basic Information

Type Hand Stone, Rapper Length x Width x Thickness(mm) 152×24×0.6
X
whatsapp-qr whatsapp-icon