(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

NT Dresser For Narrow Flat Surfaces

NT Dresser For Narrow Flat Surfaces

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • NT Dresser For Narrow Flat Surfaces
  • NT Dresser For Narrow Flat Surfaces
  • NT Dresser For Narrow Flat Surfaces
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,169₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Clog-resistant polishing tool that combines the strength of a file with the fineness of sandpaper.
[Applications]
· From woodwork to aluminum finishing work.

Part Number
M-20P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,169.16

2 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Type Hand Stone, Rapper Length(mm) 152 Height(mm) 53
Blade thickness(mm) 0.6 Details Type Second cut Color Red
Compatible Replacement Blades M-21P・M-421P Mass(g) 74 Width(mm) 24
Material and Finish Body: ABS Resin / Blade: Stainless Steel (SUS430) JAN Code 4904011030321 Trusco Code 405-5659

Please check the type/dimensions/specifications of the part M-20P in the NT Dresser For Narrow Flat Surfaces series.

X
whatsapp-qr whatsapp-icon