(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Suitable for polishing very hard materials.
· Handle part is aluminum.
[Applications]
· Sharpening of composite edges of carbide blades.
Part Number |
---|
VDH-1200 |
VDH-400 |
VDH-800 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Particle Size (#) | JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|
₹ 4,745.73 | 1 Piece(s) | 12 Day(s) or more | 1,200 | 4538709000596 | 412-8320 | ||
₹ 4,846.18 | 1 Piece(s) | 11 Day(s) or more | 400 | 4538709000572 | 412-8338 | ||
₹ 4,745.73 | 1 Piece(s) | 11 Day(s) or more | 800 | 4538709000589 | 412-8346 |
Loading...
Type | Hand Stone, Rapper | Overall Length(mm) | 150 | Length(mm) | 40 |
---|---|---|---|---|---|
Width(mm) | 12 | Thickness(mm) | 1.5 | Mass(g) | 29 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy