(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Grindstone with Rubber Shaft for Aluminum (Shaft Diameter 3 mm)【10 Pieces Per Package】

Grindstone with Rubber Shaft for Aluminum (Shaft Diameter 3 mm)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,686₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· A grindstone made of synthetic rubber with high elasticity and polycrystalline fragmented abrasive grains that prevent the chips from adhering.
[Applications]
· For cutting non-ferrous metals such as aluminum and copper.
· Tool used: micro grinder.

Part Number
BL3204F
BL3206F
BL3208F
BL3210F
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipGrindstone section external diameter
(mm)
Width
(mm)
JAN code Trusco Code Mass Number Contained In A Packet

₹ 1,686.35

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 4134989999388336768-354532g1PK (10 pcs.)

₹ 1,796.55

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 6174989999388343768-355340g1PK (10 pcs.)

₹ 1,870.73

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 8204989999388350768-356152g1PK (10 pcs.)

₹ 2,042.11

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 10204989999388367768-357066g1PK (10 pcs.)
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipGrindstone section external diameter
(mm)
Width
(mm)
JAN code Trusco Code Mass Number Contained In A Packet

Loading...

  1. 1

Basic Information

Particle Size(#) 320 Shaft Diameter(mm) 3 Shaft length(mm) 30
Max. Rotational Speed(rpm) 30000 Number Contained In A Packet 1PK (10 pcs.)
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language