(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Disc Paper Combi Click, Non-Woven Fabric Disc (Hard Type),948125/948132

Disc Paper Combi Click, Non-Woven Fabric Disc (Hard Type),948125/948132
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,339₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· High durability non-woven fabric disc, with excellent polishing power.
· Uses hard fiber, so it is ideal for rough polishing prior to the final finish.
· Using the dedicated rubber pad allows the disc to be replaced with a single action.
· High flexibility makes polishing of curved surfaces possible.
[Applications]
· For removal of scorches from stainless steel, or polishing of brass, copper, titanium and aluminum.

 
Part Number
948132
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNumber Contained In A Packet

₹ 1,338.69

10 Piece(s) 6 Day(s) or more 10 pcs.

Loading...

  1. 1

Basic Information

Type Accessories / Other Outer Diameter Size(mm) 100 Particle Size(#) 180
Maximum Operating Rotational Speed(rpm) 12000 Maximum Operating Peripheral Speed 20m/s(1200m/min) JAN Code 4007220948132
Trusco Code 765-3361 Notes A back pad for Combi Click is necessary for use. Number Contained In A Packet 10 pcs.

Please check the type/dimensions/specifications of the part 948132 in the Disc Paper Combi Click, Non-Woven Fabric Disc (Hard Type),948125/948132 series.

X
whatsapp-qr whatsapp-icon