(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Disc Paper - Combination Click - Non-Woven Disc (Soft Type)

Disc Paper - Combination Click - Non-Woven Disc (Soft Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,138₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· Non-woven fabric disc boasts excellent polishing power and high durability.
· Soft fibers are used, so it can be polished without damaging the material.
· Use the dedicated rubber pad to change discs with a single action.
· It has good flexibility, so polishing of curved surfaces is also possible.
[Applications]
· For matte finishing stainless steel, and polishing brass, copper, titanium, and aluminum.

 
Part Number
948163
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNumber Contained In A Packet

₹ 1,138.04

10 Piece(s) 6 Day(s) or more 10 pcs.

Loading...

  1. 1

Basic Information

Type Accessories / Other Outer Diameter Size(mm) 100 Particle Size(#) 180
Maximum Operating Rotational Speed(rpm) 12000 Maximum Operating Peripheral Speed 20m/s(1200m/min) Mass(g) 20
JAN Code 4007220948163 Trusco Code 765-3395 Notes A back pad for Combi Click is necessary for use.
Material · Non-Woven Fiber · Alumina Oxide Number Contained In A Packet 10 pcs.

Please check the type/dimensions/specifications of the part 948163 in the Disc Paper - Combination Click - Non-Woven Disc (Soft Type) series.

X
whatsapp-qr whatsapp-icon