(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Disc Paper - Combination Click - Oxidized Alumina COOL Type

Disc Paper - Combination Click - Oxidized Alumina COOL Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      674₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· A standard polishing disc that can be used from roughing to precision finishing.
· Processing is performed to prevent temperature rises in the polishing surface.
· Use the dedicated rubber pad to change discs with a single action.
· It has good flexibility, so polishing of curved surfaces is also possible.
[Applications]
· For stainless steel, soft aluminum alloys, and other easily burnt materials.

 
Part Number
836149
836163
836187
836194
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)
Mass
(g)
JAN Code Trusco Code Number Contained In A Packet

₹ 873.16

25 Piece(s) 5 Day(s) or more 36284007220836149765-324725 pcs.

₹ 790.13

25 Piece(s) 5 Day(s) or more 50284007220836163765-325525 pcs.

₹ 736.75

25 Piece(s) 6 Day(s) or more 60254007220836187765-326325 pcs.

₹ 674.01

25 Piece(s) 5 Day(s) or more 80244007220836194765-327125 pcs.

Loading...

  1. 1

Basic Information

Type Accessories / Other Outer Diameter Size(mm) 100 Maximum Operating Rotational Speed(rpm) 15300
Maximum Operating Peripheral Speed 80m/s(4800m/min) Notes A back pad for Combi Click is necessary for use. Material Alumina oxide
Number Contained In A Packet 25 pcs.
X
whatsapp-qr whatsapp-icon