(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Disc Paper - Combination Click - Rubber Back Pad

Disc Paper - Combination Click - Rubber Back Pad
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      9,732₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· Takes in air from a uniquely shaped cooling slot as it rotates to greatly reduce the heat load applied to the polishing tool and the material to be cut.
· The unique mounting system reduces replacement time by enabling replacement to be performed with a single touch.

 
Part Number
836200
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNumber Contained In A Packet

₹ 9,731.58

1 Piece(s) 6 Day(s) or more 1 pc.

Loading...

  1. 1

Basic Information

Type Accessories / Other Maximum Operating Rotational Speed(rpm) 15300 Maximum Operating Peripheral Speed 80m/s(4800m/min)
Mass(g) 250 Hole Diameter M10 JAN Code 4007220836200
Trusco Code 765-3280 Number Contained In A Packet 1 pc.
X
whatsapp-qr whatsapp-icon