(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

A275 Hook And Loop Disc Paper (With Holes)【100 Pieces Per Package】

A275 Hook And Loop Disc Paper (With Holes)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,132₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· 7-hole type hook and loop type disk made with special clog-prevention materials.
· Suitable for wood or plastic surface processing, sheet metal work.
· Performance achieves high speed, burn control, clogging prevention and high durability.
[Applications]
· For carpentry, furniture, wooden instruments; resin, plastic surface polishing, surface preparation, coating removal.
· Removal of coating from metal, polishing of putty surface, scuffing.
· Tool for use: 125 mm double action sander.

A275 Hook And Loop Disc Paper (With Holes)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,132₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
2DP125DA275G4080
2DP125DA275G4120
2DP125DA275G4180
2DP125DA275G4240
2DP125DA275G4320
2DP125DA275G4400
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
JAN Code Trusco Code Number Contained In A Packet

₹ 4,621.25

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 804582265336613479-77611 Box (100 sheets)

₹ 4,132.38

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 1204582265336620479-77791 Box (100 sheets)

₹ 4,132.38

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 1804582265336644479-77871 Box (100 sheets)

₹ 4,132.38

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 2404582265336651479-77951 Box (100 sheets)

₹ 4,132.38

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 3204582265336668479-78091 Box (100 sheets)

₹ 4,132.38

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 4004582265336675479-78171 Box (100 sheets)
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
JAN Code Trusco Code Number Contained In A Packet

Loading...

  1. 1

Basic Information

Type Fixtures/Others Outer diameter Dimensions(mm) 125 Color Beige
Max. Rotational Speed(rpm) 12000 Number Contained In A Packet 1 Box (100 sheets)
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language