(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Flap Disc Standard Type φ100

Flap Disc Standard Type φ100
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      510₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· High quality flap disc ideal for pre/post-treatment for welding, deburring, plane and curved surface grinding and chamfering for general steel, stainless steel, aluminum, etc.

Part Number
34020586
34020587
34020588
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)
Trusco Code Mass
(g)
Number Contained In A Packet

₹ 511.58

10 Piece(s) 5 Day(s) or more 40449-52096010 pcs.

₹ 510.45

10 Piece(s) 5 Day(s) or more 60449-52175710 pcs.

₹ 510.07

10 Piece(s) 8 Day(s) or more 80449-52255610 pcs.
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)
Trusco Code Mass
(g)
Number Contained In A Packet

Loading...

  1. 1

Basic Information

Type Multi-blade disc work material General steel / Stainless Steel / Aluminum Outer diameter Dimensions(mm) 100
Inner Diameter Dimension(mm) 16(15) abrasive grain Z Abrasive Grain Maximum operating rotation speed(m/s) 80
Set content and accessories For 15 mm Hole with Sleeve Number Contained In A Packet 10 pcs.
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list