(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Flap Disc Premium Type (for Aluminum)

Flap Disc Premium Type (for Aluminum)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      681₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
707159
707160
707161
707163
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)
JAN Code Trusco Code Mass
(g)
Number Contained In A Packet

₹ 691.18

10 Piece(s) 8 Day(s) or more 409009017071592766-610112410 pcs.

₹ 687.56

10 Piece(s) 5 Day(s) or more 609009017071608766-611011810 pcs.

₹ 681.69

10 Piece(s) 8 Day(s) or more 809009017071615766-612810610 pcs.

₹ 681.31

10 Piece(s) 8 Day(s) or more 1209009017071639766-613610510 pcs.
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)
JAN Code Trusco Code Mass
(g)
Number Contained In A Packet

Loading...

  1. 1

Basic Information

Type Multi-blade disc work material Aluminum Outer diameter Dimensions(mm) 125
Inner Diameter Dimension(mm) 22.23 abrasive grain Ceramic Abrasive Grain Maximum operating rotation speed(m/s) 80
Number Contained In A Packet 10 pcs.
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language