(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Product Type | Flat | Abrasive material | A |
---|---|---|---|
Particle Size(#) | 60 | Hardness | Q |
Outer Diameter(mm) | 125 | Blade thickness(mm) | 1 |
Internal Diameter(mm) | 22.23 | Max. Rotational Speed(rpm) | 12250 |
JAN Code | 9009010010826 | Trusco Code | 774-8469 |
Type Details | Premium Type (Extremely high performance is achieved for difficult-to-cut materials) | Ordering Unit | 25 pcs. |
Caution
Loading...
Product Type | Flat | Abrasive material | A |
---|---|---|---|
Particle Size(#) | 60 | Hardness | Q |
Outer Diameter(mm) | 125 | Blade thickness(mm) | 1 |
Internal Diameter(mm) | 22.23 | Max. Rotational Speed(rpm) | 12250 |
JAN Code | 9009010010826 | Trusco Code | 774-8469 |
Type Details | Premium Type (Extremely high performance is achieved for difficult-to-cut materials) | Ordering Unit | 25 pcs. |
Loading...
Product Type | Flat | Abrasive material | A |
---|---|---|---|
Particle Size(#) | 60 | Hardness | Q |
Outer Diameter(mm) | 125 | Blade thickness(mm) | 1 |
Internal Diameter(mm) | 22.23 | Max. Rotational Speed(rpm) | 12250 |
JAN Code | 9009010010826 | Trusco Code | 774-8469 |
Type Details | Premium Type (Extremely high performance is achieved for difficult-to-cut materials) | Ordering Unit | 25 pcs. |
Loading...
Product Type | Flat | Abrasive material | A |
---|---|---|---|
Particle Size(#) | 60 | Hardness | Q |
Outer Diameter(mm) | 125 | Blade thickness(mm) | 1 |
Internal Diameter(mm) | 22.23 | Max. Rotational Speed(rpm) | 12250 |
JAN Code | 9009010010826 | Trusco Code | 774-8469 |
Type Details | Premium Type (Extremely high performance is achieved for difficult-to-cut materials) | Ordering Unit | 25 pcs. |
Caution
Loading...
Loading...
Loading...
Product Type | Flat | Abrasive material | A |
---|---|---|---|
Particle Size(#) | 60 | Hardness | Q |
Outer Diameter(mm) | 125 | Blade thickness(mm) | 1 |
Internal Diameter(mm) | 22.23 | Max. Rotational Speed(rpm) | 12250 |
JAN Code | 9009010010826 | Trusco Code | 774-8469 |
Type Details | Premium Type (Extremely high performance is achieved for difficult-to-cut materials) | Ordering Unit | 25 pcs. |
Product Type | Flat | Abrasive material | A | Particle Size(#) | 60 |
---|---|---|---|---|---|
Hardness | Q | Outer Diameter(mm) | 125 | Blade thickness(mm) | 1 |
Internal Diameter(mm) | 22.23 | Max. Rotational Speed(rpm) | 12250 | JAN Code | 9009010010826 |
Trusco Code | 774-8469 | Type Details | Premium Type (Extremely high performance is achieved for difficult-to-cut materials) | Ordering Unit | 25 pcs. |
Please check the type/dimensions/specifications of the part 34022959 in the Cut-Off Wheel ACCU (Compatible with Cordless Grinder) series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy