Loading...

L Grip Slim PRO Slim/Standard Bit

Brand :
SUNFLAG

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· "Slim/standard bit" with a slim and standard shape.
[Applications]
· For work in hard-to-reach places of machinery, deep places, and wall-adjacent areas.

Features

●Convenient for screw lock work etc., at the corner/corner of the wall.
●Powerful work is possible with 18V correspondence.
●Slim head is adopted.
●Optimum for work in places with no space by simply charging and simply attaching it to the electric screwd

Specification

●Input Drive(mm):6.35
●Total Length(mm):35
●Q'ty Per Bag(piece):2
●SPQ(bag):12
●Shank Diameter: 6.35mm
●Max Torque: 500kgf.cm(49Nm)

Accessories

●Handle
●Slim and standard bit x 2
L Grip Slim PRO Slim/Standard Bit | SUNFLAG | MISUMI India