(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

871/1DC Torque-set bit

871/1DC Torque-set bit

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalog

  • Order Qty :
  • Starting From :
    ₹ 1,874.36 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
066640
066642
066644
066646
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Total Length
(mm)
JAN Code Trusco Code Mass
(g)
Ordering Unit

₹ 1,874.36

1 Piece(s) 8 Day(s) or more 25 4013288033161 471-5608 4.8 1 pc.

₹ 1,874.36

1 Piece(s) 8 Day(s) or more 25 4013288033178 471-5616 5.2 1 pc.

₹ 1,874.36

1 Piece(s) 8 Day(s) or more 25 4013288033185 471-5624 4.7 1 pc.

₹ 2,252.82

1 Piece(s) 5 Day(s) or more 32 4013288033192 471-5632 13.6 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Total Length
(mm)
JAN Code Trusco Code Mass
(g)
Ordering Unit

Basic Specifications

  • Tip Type
    Plus (+)
  • Shank Diameter(mm)
    6.35
  • Specifications
    Diamond Coating
  • Ordering Unit
    1 pc.
Part Number
066640
066642
066644
066646
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Total Length
(mm)
JAN Code Trusco Code Mass
(g)
Ordering Unit

₹ 1,874.36

1 Piece(s) 8 Day(s) or more 25 4013288033161 471-5608 4.8 1 pc.

₹ 1,874.36

1 Piece(s) 8 Day(s) or more 25 4013288033178 471-5616 5.2 1 pc.

₹ 1,874.36

1 Piece(s) 8 Day(s) or more 25 4013288033185 471-5624 4.7 1 pc.

₹ 2,252.82

1 Piece(s) 5 Day(s) or more 32 4013288033192 471-5632 13.6 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Total Length
(mm)
JAN Code Trusco Code Mass
(g)
Ordering Unit

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list