Loading...

Ballpoint Color Bit (Including Magnet)

Brand :
ANEX

Caution

    Product Description

    [Features]
    · Sizes can be identified with colors.
    · Both ends are unpainted so that the painted part will not get in the way when an electric screwdriver is attached.

    Features

    ●Size can be identified by color.

    Specification

    ●Total Length(mm):100
    ●SPQ(piece):6
    ●Shank Diameter: 6.35mm 
    ●Blade Edge: With magnet