Loading...

Ballpoint Hexagonal Bit Set (Includes Magnet)

Brand :
TRUSCO NAKAYAMA

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· A 4-piece set convenient for work.
· A ball point bit that can turn a screw even when bent up to a 30° angle.
· Workability is improved as screws are easy to grasp.
· Ideal for tightening screws such as hex socket screws (cap screws, set screws, etc.).
[Applications]
· Assembly of machinery, demolition work, maintenance of equipment, and work inside factories.

Features

●A ball end bit that can turn a screw even if it topples the maximum angle of 30°.

Specification

●SPQ(set):10
●Shank Diameter: 6.35mm 
●Blade Edge: With magnet

Set Contents

●3.0mm, 4.0mm, 5.0mm, 6.0mm
Ballpoint Hexagonal Bit Set (Includes Magnet) | TRUSCO NAKAYAMA | MISUMI India