- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Screw-Bite Bit (Magnetic) (TKB-2 Series)
(i)
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Overall Length (mm) |
JAN Code |
Trusco Code |
Mass |
Ordering Unit |
|
₹ 458.02
|
1 Pack(s)
|
2 Pieces Per Package
|
|
5 Day(s) or more
|
65 |
4989999382457 |
772-8255 |
14 |
1PK (2 pcs.) |
|
₹ 546.55
|
1 Pack(s)
|
2 Pieces Per Package
|
|
6 Day(s) or more
|
110 |
4989999382464 |
768-6978 |
25 |
1PK (2 pcs.) |
|
₹ 698.05
|
1 Pack(s)
|
2 Pieces Per Package
|
|
5 Day(s) or more
|
150 |
4989999382471 |
768-6986 |
36 |
1PK (2 pcs.) |
Basic Specifications
-
- Tip Type
- Phillips (+)
-
- shank diameter(mm)
- 6.35mm
-
- Tip size / Phillips (+)
- No.2
-
- Presence of magnet at the blade tip
- Available
-
- Material
- Original Special Alloy
-
- Ordering Unit
- 1PK (2 pcs.)
Product Description
[Features]
· Innovatively structured electric double bit. Double protrusions created on the screw fitting surface grab hold of the screw.
· Original special alloy is used to deliver excellent durability.
· It has been manufactured with strict dimensional accuracy according to the JIS standard and JCIS standard, achieving outstanding fitting with screws.
· The electroless nickel finish provides a hard surface that's uniform and rust resistant.
[Applications]
· Ideal for attaching coarse threads and wood screws that are not hardened.
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Overall Length (mm) |
JAN Code |
Trusco Code |
Mass |
Ordering Unit |
|
₹ 458.02
|
1 Pack(s)
|
2 Pieces Per Package
|
|
5 Day(s) or more
|
65 |
4989999382457 |
772-8255 |
14 |
1PK (2 pcs.) |
|
₹ 546.55
|
1 Pack(s)
|
2 Pieces Per Package
|
|
6 Day(s) or more
|
110 |
4989999382464 |
768-6978 |
25 |
1PK (2 pcs.) |
|
₹ 698.05
|
1 Pack(s)
|
2 Pieces Per Package
|
|
5 Day(s) or more
|
150 |
4989999382471 |
768-6986 |
36 |
1PK (2 pcs.) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy