(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Air Blast Gun Option

Air Blast Gun Option
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      479₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An optional item for the air blast gun used for rust removal and surface treatment of metals, etc.

Usage

●Rust remover, paint removal.
●Surface treatment of metal, glass and plastic, etc.

Specification

●SPQ(piece):10
●Max Working Pressure: 0.6MPa

Set Contents

●Hose Band: 2 Pieces
●Vinyl Hose(with wire)
●Pipe

Materials

●Main Body: Aluminum Die-cast
●Joint Part: Stainless Steel
Part Number
MAB-11-6-B
MAB-11-6-JN
MAB-11-6-N
MAB-11-6-P
MAB-11-8-B
MAB-11-8-JN
MAB-11-8-N
MAB-11-8-P
MAB-11-J
MAB-11-O
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
Compatible Model JAN Code Trusco Code Type Material Mass
(g)

₹ 9,662.69

1 Piece(s) 5 Day(s) or more 37MAB‐11‐64989999360493753-4892BodySUS (Stainless Steel)68

₹ 2,070.27

1 Piece(s) 5 Day(s) or more 50MAB‐11‐64989999360875753-4906Spray nozzleIron13

₹ 3,517.80

1 Piece(s) 5 Day(s) or more 9MAB‐11‐64989999360882753-4914NozzleSUS (Stainless Steel)5

₹ 3,984.55

1 Piece(s) 5 Day(s) or more 36MAB‐11‐64989999360899753-4922Joint pipeSUS (Stainless Steel)35

₹ 9,665.71

1 Piece(s) 5 Day(s) or more 40MAB‐11‐84989999360905753-4931BodySUS (Stainless Steel)76

₹ 2,125.31

1 Piece(s) 6 Day(s) or more 60MAB‐11‐84989999360912753-4949Spray nozzleIron24

₹ 3,517.80

1 Piece(s) 5 Day(s) or more 9MAB‐11‐84989999360929753-4957NozzleSUS (Stainless Steel)5

₹ 3,993.29

1 Piece(s) 5 Day(s) or more 44MAB‐11‐84989999360936753-4965Joint pipeSUS (Stainless Steel)51

₹ 4,672.69

1 Piece(s) 5 Day(s) or more 30MAB-11-6 and 8 common4989999360943753-4973JointSUS (Stainless Steel)20

₹ 478.55

1 Piece(s) 5 Day(s) or more -MAB-11-6 and 8 common4989999360950753-4981O-RingRubber1

Loading...

  1. 1

Basic Information

Product Type Other Related Products