(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Pkg. (10 pc(s). included)
Loading...
Product Model | Related Item | Type | 1.5R |
---|---|---|---|
JAN Code | 4545695600679 | Trusco Code | 497-1221 |
Compatible Model | SP-7252F、SP-7252FR | Mass(g) | 20 |
Number Contained In A Packet | 1S (10 sheets) | - | - |
Pkg. (10 pc(s). included)
Loading...
Pkg. (10 pc(s). included)
Loading...
Pkg. (10 pc(s). included)
Loading...
Pkg. (10 pc(s). included)
Loading...
Pkg. (10 pc(s). included)
Loading...
Product Model | Related Item | Type | 1.5R |
---|---|---|---|
JAN Code | 4545695600679 | Trusco Code | 497-1221 |
Compatible Model | SP-7252F、SP-7252FR | Mass(g) | 20 |
Number Contained In A Packet | 1S (10 sheets) | - | - |
Pkg. (10 pc(s). included)
Loading...
Product Model | Related Item | Type | 1.5R |
---|---|---|---|
JAN Code | 4545695600679 | Trusco Code | 497-1221 |
Compatible Model | SP-7252F、SP-7252FR | Mass(g) | 20 |
Number Contained In A Packet | 1S (10 sheets) | - | - |
This is a curved surface tip for Air Mini Beveller.
Quantity is 1S (10 Pcs. Included)
Pkg. (10 pc(s). included)
Loading...
Product Model | Related Item | Type | 1.5R |
---|---|---|---|
JAN Code | 4545695600679 | Trusco Code | 497-1221 |
Compatible Model | SP-7252F、SP-7252FR | Mass(g) | 20 |
Number Contained In A Packet | 1S (10 sheets) | - | - |
Pkg. (10 pc(s). included)
Loading...
Pkg. (10 pc(s). included)
Loading...
Pkg. (10 pc(s). included)
Loading...
Pkg. (10 pc(s). included)
Loading...
Pkg. (10 pc(s). included)
Loading...
Product Model | Related Item | Type | 1.5R |
---|---|---|---|
JAN Code | 4545695600679 | Trusco Code | 497-1221 |
Compatible Model | SP-7252F、SP-7252FR | Mass(g) | 20 |
Number Contained In A Packet | 1S (10 sheets) | - | - |
Product Model | Related Item | Type | 1.5R | JAN Code | 4545695600679 |
---|---|---|---|---|---|
Trusco Code | 497-1221 | Compatible Model | SP-7252F、SP-7252FR | Mass(g) | 20 |
Number Contained In A Packet | 1S (10 sheets) |
Please check the type/dimensions/specifications of the part NO.252-R1.5 in the Air Mini Beveller Dedicated Tip, NO.252-R1.5 series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy