(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Air Mini Beveller Dedicated Tip, NO.252-C1.5【10 Pieces Per Package】

Air Mini Beveller Dedicated Tip, NO.252-C1.5
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      18,455₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a chamfer edge tip for Air Mini Beveller.
Quantity is 1S (10 Pcs. Included)

Part Number
NO.252-C1.5
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNumber Contained In A Packet

₹ 18,454.58

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 1S (10 sheets)

Loading...

  1. 1

Basic Information

Product Model Related Item Chamfer angle(°) 45 Type 1.5C
JAN Code 4545695600662 Trusco Code 497-1213 Compatible Model SP-7252F、SP-7252FR
Mass(g) 20 Number Contained In A Packet 1S (10 sheets)

Please check the type/dimensions/specifications of the part NO.252-C1.5 in the Air Mini Beveller Dedicated Tip, NO.252-C1.5 series.

X
whatsapp-qr whatsapp-icon