(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Air Belt Sander Roller Miniko Idle Roller

Air Belt Sander Roller Miniko Idle Roller

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Air Belt Sander Roller Miniko Idle Roller
  • Air Belt Sander Roller Miniko Idle Roller
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,774₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· An idle roller for Air Belt Sander and Roller Miniko.

Features

●Die casting, burring of the cut section can be done.
●Aluminum, brass and other nonferrous metals can be ground and polished.

Usage

●Hairline work of stainless steel. 
●Mirror finish of stainless steel.
●Scratch removal and finish polishing of metal products.
●Peeling off of coating. 
●Cleaning polishing.
●Flat/inner surface polishing of woodwork products.
●[Base Polishing] work for coa

Specification

●Compatible Model:RMB Type
●SPQ(piece):1
●Working Air Pressure: 0.6MPa
●Roller Size: Diameter 50 x Width 60mm
Part Number
RMB1-P27A
RMB1-P27AS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipJAN Code Trusco Code Mass
(g)
Name of Product

₹ 7,773.96

1 Piece(s) 6 Day(s) or more 4562137343628755-0260110Aluminum Idle Roller

₹ 11,733.15

1 Piece(s) 6 Day(s) or more 4562137343635755-0278170Aluminum Idle Roller Set (no knob)

Loading...

  1. 1

Basic Information

Applicable Models RMB Type
X
whatsapp-qr whatsapp-icon