(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A short pneumatic ratchet wrench of a swing type for which workability has been emphasized.
[Features]
· Easy-to-grip slip-resistant double-molded grip (elastomer).
· Rotating joint that prevents the hose from twisting.
· The output can be adjusted by the degree that the switch is pulled.
· Total length: 128 mm, output angle: 9.5 mm.
· For attaching/removing bolts/nuts in narrow places that are difficult to work in, such as for vehicle maintenance or assembly lines.
· Slip-resistant double-molded grip.
· It can switch the forward/reverse rotation.
[Applications]
· For tightening/loosening of bolts/nuts.
Part Number |
---|
AR2100S |
AR3100S |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Socket Plug Angle (mm) | Number of load-free rotations (rpm) | Air Inlet | Mass (g) | Overall Length (mm) | JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 11,749.53 | 1 Piece(s) | 5 Day(s) or more | - | - | Rc1/4 (PT1/4) | 480 | 128 | 4953488318678 | - | ||
₹ 10,683.64 | 1 Piece(s) | 5 Day(s) or more | 9.5 | 300 | Rc1/4(PT1/4) | 490 | 128.3 | 4953488301076 | 447-1920 |
Loading...
Capacity Bolt Diameter(φ/mm) | 10 | Operating Air Pressure(Mpa) | 0.62 | Max. Tightening Torque(N▪m) | 34 |
---|---|---|---|---|---|
Air Consumption Amount(m³/min) | 0.51 | Ventilation | Rear |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy