(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Air Mini Ratchet Wrench

Air Mini Ratchet Wrench
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      17,530₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· Weight reduction is realized by using full composite housing for the body.
· It is a compact type with a short total length that's easy to hold.
· Equipped with a regulator mechanism that can adjust the rotation speed.
· The rotation speed can be fine-tuned by the degree that the throttle lever is pulled.
· Durability of the ratchet is improved thanks to its twin endurance mechanism.
[Applications]
· For work in a narrow working space.

 
Part Number
JAR331
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 17,530.38

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Capacity Bolt Diameter(φ/mm) 10 Operating Air Pressure(Mpa) 0.6~0.7 Socket Plug Angle(mm) 9.5
Max. Tightening Torque(N▪m) 40 Number of load-free rotations(rpm) 250 Air Consumption Amount(m³/min) 0.32
Ventilation Rear Hose Mounting Port PT1/4 Overall Length(mm) 166
Inner diameter of air hose to use(mm) 6.5 or more JAN Code 4989433613338 Trusco Code 485-1013
Mass(g) 500

Please check the type/dimensions/specifications of the part JAR331 in the Air Mini Ratchet Wrench series.