(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Round Hand Holder (Pin Vise)

Round Hand Holder (Pin Vise)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
My Components
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
My Components
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
Similar ProductsSimilar Products
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
Product DetailProduct Detail

Product Description

[Features]
· Tool can be easily detached just by rotating the tip cover (acorn nut).
· Cylindrical rods such as diamond files, ceramic fiber grindstones, wood sticks, etc., can be installed.

Part Number
57631
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipQuantity

₹ 3,018.55

2 Piece(s) 6 Day(s) or more 1 pc.
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipQuantity

Loading...

  1. 1

Basic Information

Product Type Holder Trusco Code 477-2067 Mass(g) 20
Mountable shaft diameter(mm) 2.7 to 3.0 Quantity 1 pc.

Please check the type/dimensions/specifications of the part 57631 in the Round Hand Holder (Pin Vise) series.

X
whatsapp-qr whatsapp-icon
Close

Comparison list