(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stick Whetstone【6 Pieces Per Package】

Stick Whetstone
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,862₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· A stick whetstone with excellent workability, sharpness, and durability.

Stick Whetstone
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,862₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
56122
56156
56157
56158
56159
56160
56166
56167
56168
56169
56170
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
Width
(mm)
Thickness
(mm)
Trusco Code Mass
(g)
Quantity

₹ 2,861.75

1 Pack(s)

6 Pieces Per Package

6 Day(s) or more 22066477-1397801 pack (6 pcs)

₹ 2,940.15

1 Pack(s)

6 Pieces Per Package

6 Day(s) or more 15063477-1401501 pack (6 pcs)

₹ 2,940.15

1 Pack(s)

6 Pieces Per Package

6 Day(s) or more 22063477-1419501 pack (6 pcs)

₹ 3,315.18

1 Pack(s)

6 Pieces Per Package

6 Day(s) or more 32063477-1427501 pack (6 pcs)

₹ 3,596.45

1 Pack(s)

6 Pieces Per Package

6 Day(s) or more 40063477-1435501 pack (6 pcs)

₹ 4,815.29

1 Pack(s)

6 Pieces Per Package

6 Day(s) or more 60063477-1443501 pack (6 pcs)

₹ 3,180.02

1 Pack(s)

6 Pieces Per Package

6 Day(s) or more 150136477-14511601 pack (6 pcs)

₹ 3,180.02

1 Pack(s)

6 Pieces Per Package

6 Day(s) or more 220136477-14601601 pack (6 pcs)

₹ 3,555.02

1 Pack(s)

6 Pieces Per Package

6 Day(s) or more 320136477-14781601 pack (6 pcs)

₹ 3,742.56

1 Pack(s)

6 Pieces Per Package

6 Day(s) or more 400136477-14861601 pack (6 pcs)

₹ 4,868.96

1 Pack(s)

6 Pieces Per Package

6 Day(s) or more 600136477-14941601 pack (6 pcs)
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
Width
(mm)
Thickness
(mm)
Trusco Code Mass
(g)
Quantity

Loading...

  1. 1

Basic Information

Product Type Grindstone for molds Color Orange Length(mm) 150
Quantity 1 pack (6 pcs)
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list