(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Features]
· Ideal for working with metals prone to clogging such as aluminum, stainless steel, brass, etc.
Part Number |
---|
64971 |
64972 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Particle Size (#) | Trusco Code | Ordering unit |
---|---|---|---|---|---|---|---|---|
₹ 2,863.27 | 2 Pack(s) | 30 Pieces Per Package | 10 Day(s) or more | 80 | 477-4302 | 1 pack (30 pcs.) | ||
₹ 2,863.27 | 2 Pack(s) | 30 Pieces Per Package | 6 Day(s) or more | 100 | 477-4311 | 1 pack (30 pcs.) |
Part Number |
---|
Loading...
Tool Used | Electrical and pneumatic tools | Width(mm) | 8 | Length(mm) | 300 |
---|---|---|---|---|---|
Mass(g) | 84 | Ordering unit | 1 pack (30 pcs.) |