(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· The grind stone section is integrally molded with the rubber pad for excellent workability.
Part Number |
---|
64411 |
64413 |
64414 |
64415 |
64416 |
64432 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Particle Size (#) | Trusco Code | Quantity |
---|---|---|---|---|---|---|---|---|
₹ 3,032.76 | 1 Pack(s) | 5 Pieces Per Package | 6 Day(s) or more | - | 477-3730 | 1 pack (5 pcs.) | ||
₹ 3,032.76 | 1 Pack(s) | 5 Pieces Per Package | 6 Day(s) or more | 180 | 477-3748 | 1 pack (5 pcs.) | ||
₹ 3,032.76 | 1 Pack(s) | 5 Pieces Per Package | 6 Day(s) or more | 220 | 477-3756 | 1 pack (5 pcs.) | ||
₹ 3,314.04 | 1 Pack(s) | 5 Pieces Per Package | 6 Day(s) or more | 320 | 477-3764 | 1 pack (5 pcs.) | ||
₹ 3,314.04 | 1 Pack(s) | 5 Pieces Per Package | 6 Day(s) or more | 500 | 477-3772 | 1 pack (5 pcs.) | ||
₹ 3,032.76 | 1 Pack(s) | 5 Pieces Per Package | 6 Day(s) or more | 120 | 477-3781 | 1 pack (5 pcs.) |
Part Number |
---|
Loading...
Type | Fixtures/Others | Outer diameter Dimensions(mm) | 30 | Inner Diameter Dimension(mm) | 3 |
---|---|---|---|---|---|
Quantity | 1 pack (5 pcs.) |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy