(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Please note that if this product is ordered after 14:00, the order will not be received until the following day.
This is standard price, please register to see the actual price
Type | Fixtures/Others | Outer diameter Dimensions(mm) | 31 |
---|---|---|---|
Inner Diameter Dimension(mm) | 11 | Thickness(mm) | 1.8 |
Particle Size(#) | 60 | Trusco Code | 477-3471 |
Quantity | 1 pack (100 pcs.) | - | - |
Caution
Please note that if this product is ordered after 14:00, the order will not be received until the following day.
This is standard price, please register to see the actual price
Please note that if this product is ordered after 14:00, the order will not be received until the following day.
This is standard price, please register to see the actual price
Please note that if this product is ordered after 14:00, the order will not be received until the following day.
This is standard price, please register to see the actual price
Please note that if this product is ordered after 14:00, the order will not be received until the following day.
This is standard price, please register to see the actual price
Please note that if this product is ordered after 14:00, the order will not be received until the following day.
This is standard price, please register to see the actual price
Type | Fixtures/Others | Outer diameter Dimensions(mm) | 31 |
---|---|---|---|
Inner Diameter Dimension(mm) | 11 | Thickness(mm) | 1.8 |
Particle Size(#) | 60 | Trusco Code | 477-3471 |
Quantity | 1 pack (100 pcs.) | - | - |
Please note that if this product is ordered after 14:00, the order will not be received until the following day.
This is standard price, please register to see the actual price
Type | Fixtures/Others | Outer diameter Dimensions(mm) | 31 |
---|---|---|---|
Inner Diameter Dimension(mm) | 11 | Thickness(mm) | 1.8 |
Particle Size(#) | 60 | Trusco Code | 477-3471 |
Quantity | 1 pack (100 pcs.) | - | - |
[Features]
· Ideal for working with metals prone to clogging such as aluminum, stainless steel, copper alloy, brass, etc.
Please note that if this product is ordered after 14:00, the order will not be received until the following day.
This is standard price, please register to see the actual price
Type | Fixtures/Others | Outer diameter Dimensions(mm) | 31 |
---|---|---|---|
Inner Diameter Dimension(mm) | 11 | Thickness(mm) | 1.8 |
Particle Size(#) | 60 | Trusco Code | 477-3471 |
Quantity | 1 pack (100 pcs.) | - | - |
Caution
Please note that if this product is ordered after 14:00, the order will not be received until the following day.
This is standard price, please register to see the actual price
Please note that if this product is ordered after 14:00, the order will not be received until the following day.
This is standard price, please register to see the actual price
Please note that if this product is ordered after 14:00, the order will not be received until the following day.
This is standard price, please register to see the actual price
Please note that if this product is ordered after 14:00, the order will not be received until the following day.
This is standard price, please register to see the actual price
Please note that if this product is ordered after 14:00, the order will not be received until the following day.
This is standard price, please register to see the actual price
Type | Fixtures/Others | Outer diameter Dimensions(mm) | 31 |
---|---|---|---|
Inner Diameter Dimension(mm) | 11 | Thickness(mm) | 1.8 |
Particle Size(#) | 60 | Trusco Code | 477-3471 |
Quantity | 1 pack (100 pcs.) | - | - |
Type | Fixtures/Others | Outer diameter Dimensions(mm) | 31 | Inner Diameter Dimension(mm) | 11 |
---|---|---|---|---|---|
Thickness(mm) | 1.8 | Particle Size(#) | 60 | Trusco Code | 477-3471 |
Quantity | 1 pack (100 pcs.) |
Please check the type/dimensions/specifications of the part 64271 in the Zirconia Disc (Adhesive On Back) series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy