(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Sandpaper Disc (Cloth Base Material Type)【100 Pieces Per Package】

Sandpaper Disc (Cloth Base Material Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,324₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Sandpaper disc with adhesive on the back.
· Dry type for metal.
· Excellent durability.

Part Number
64111
64112
64115
64121
64122
64123
64124
64125
64126
64128
64141
64142
64143
64144
64145
64146
64203
64211
64213
64223
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOuter diameter Dimensions
(mm)
Inner Diameter Dimension
(mm)
Particle Size
(#)
Trusco Code Quantity

₹ 1,609.53

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more 11-60477-30711 bag (100 pcs.)

₹ 1,609.53

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more 11-80477-30801 bag (100 pcs.)

₹ 1,609.53

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more 11-240477-30981 bag (100 pcs.)

₹ 2,466.98

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more 21-60477-31101 bag (100 pcs.)

₹ 2,466.98

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more 21-80477-31281 bag (100 pcs.)

₹ 2,123.55

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more 21-120477-31361 bag (100 pcs.)

₹ 2,123.55

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more 21-180477-31441 bag (100 pcs.)

₹ 2,322.33

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more 21-240477-31521 bag (100 pcs.)

₹ 2,466.98

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more 21-320477-31611 bag (100 pcs.)

₹ 2,466.98

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more 21-600477-31791 bag (100 pcs.)

₹ 3,138.65

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more 311160477-32411 bag (100 pcs.)

₹ 3,138.65

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more 311180477-32501 bag (100 pcs.)

₹ 3,138.65

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 3111120477-32681 bag (100 pcs.)

₹ 3,138.65

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more 3111180477-32761 bag (100 pcs.)

₹ 3,138.65

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more 3111240477-32841 bag (100 pcs.)

₹ 3,138.65

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more 3111320477-32921 bag (100 pcs.)

₹ 1,324.25

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more 11-180477-33901 bag (100 pcs.)

₹ 1,986.82

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more 21-80477-34031 bag (100 pcs.)

₹ 1,697.62

1 Pack(s)

100 Pieces Per Package

9 Day(s) or more 21-180477-34111 bag (100 pcs.)

₹ 2,273.20

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more 3111180477-34201 bag (100 pcs.)
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOuter diameter Dimensions
(mm)
Inner Diameter Dimension
(mm)
Particle Size
(#)
Trusco Code Quantity

Loading...

  1. 1

Basic Information

Type Fixtures/Others Quantity 1 bag (100 pcs.)
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list