(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Features]
· This sharp and highly durable file is coating with diamond abrasive grain.
· With a shape ideal for precision finishing.
Select part number to Order Now/ Add to Cart
Caution
Part Number |
---|
57155 |
57156 |
57158 |
57171 |
57175 |
57179 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) | Particle Size (#) | Blade Length (mm) | Shape | Blade Width (mm) | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|
₹ 2,079.82 | 3 Piece(s) | 9 Day(s) or more | 140 | 120 | 50 | Triangle | 3.5 | 477-1885 | ||
₹ 2,079.82 | 3 Piece(s) | 9 Day(s) or more | 140 | 200 | 50 | Triangle | 3.5 | 477-1893 | ||
₹ 3,112.49 | 2 Piece(s) | 9 Day(s) or more | 180 | 200 | 60 | Triangle | 4 | 477-1907 | ||
₹ 2,171.69 | 3 Piece(s) | 5 Day(s) or more | 140 | 150 | 28.5 | Flat, one-sided trowel | 6 | 477-1915 | ||
₹ 2,359.20 | 3 Piece(s) | 6 Day(s) or more | 140 | 150 | 27.5 | Semi-circular, one-sided trowel | 5 | 477-1923 | ||
₹ 2,546.71 | 3 Piece(s) | 5 Day(s) or more | 140 | 150 | 27 | Triangle, one-sided trowel | 3.5 | 477-1931 |
Part Number |
---|
Loading...
Type | Precise File |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy