(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Product Type | Holder | Trusco Code | 477-2571 |
---|---|---|---|
Mass(g) | 15 | Maximum Clampable Thickness(mm) | 4.5 × 11.0 |
Quantity | 1 pc. | - | - |
Loading...
Product Type | Holder | Trusco Code | 477-2571 |
---|---|---|---|
Mass(g) | 15 | Maximum Clampable Thickness(mm) | 4.5 × 11.0 |
Quantity | 1 pc. | - | - |
Loading...
Product Type | Holder | Trusco Code | 477-2571 |
---|---|---|---|
Mass(g) | 15 | Maximum Clampable Thickness(mm) | 4.5 × 11.0 |
Quantity | 1 pc. | - | - |
[Features]
This is a stick holder dedicated for the Luster.
[Compatible Stick Width (mm)]11
[Compatible Stick Thickness (mm)]4.5
Loading...
Product Type | Holder | Trusco Code | 477-2571 |
---|---|---|---|
Mass(g) | 15 | Maximum Clampable Thickness(mm) | 4.5 × 11.0 |
Quantity | 1 pc. | - | - |
Loading...
Loading...
Loading...
Product Type | Holder | Trusco Code | 477-2571 |
---|---|---|---|
Mass(g) | 15 | Maximum Clampable Thickness(mm) | 4.5 × 11.0 |
Quantity | 1 pc. | - | - |
Product Type | Holder | Trusco Code | 477-2571 | Mass(g) | 15 |
---|---|---|---|---|---|
Maximum Clampable Thickness(mm) | 4.5 × 11.0 | Quantity | 1 pc. |
Please check the type/dimensions/specifications of the part 62502 in the Parts For Ceramic Fiber / Stick Whetstone: Stick Holder series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy