(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Parts For Ceramic Fiber / Stick Whetstone: Sandpaper Tip (Adhesive On Back)【100 Pieces Per Package】

Parts For Ceramic Fiber / Stick Whetstone: Sandpaper Tip (Adhesive On Back)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,921₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· A polishing tip for flat holders and square pad holders.

Parts For Ceramic Fiber / Stick Whetstone: Sandpaper Tip (Adhesive On Back)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,921₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
62552
62557
62559
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
Trusco Code Quantity

₹ 2,920.98

2 Pack(s)

100 Pieces Per Package

10 Day(s) or more 120477-26871 pack (100 pcs.)

₹ 2,920.98

2 Pack(s)

100 Pieces Per Package

10 Day(s) or more 600477-27171 pack (100 pcs.)

₹ 2,920.98

2 Pack(s)

100 Pieces Per Package

10 Day(s) or more 1,000477-27251 pack (100 pcs.)
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
Trusco Code Quantity

Loading...

  1. 1

Basic Information

Width(mm) 8 Length(mm) 18 Thickness(mm) 0.7
Mass(g) 10 Quantity 1 pack (100 pcs.)
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list