(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Diamond-Electroplated File (Shaft Diameter 3 mm)

Diamond-Electroplated File (Shaft Diameter 3 mm)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,110₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· Diamond-electroplated file exclusively for the SHEENUS series.

 
Part Number
60101
60112
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
Particle Size
(#)
Shape Blade thickness
(mm)
Trusco Code Weight
(g)

₹ 3,110.60

2 Piece(s) 5 Day(s) or more 50200Flat taper0.4477-208312

₹ 3,110.22

1 Piece(s) 5 Day(s) or more 41320Flat curved-477-2148-

Loading...

  1. 1

Basic Information

Type Diamond Electrodeposition File Blade Length(mm) 15 Blade Width(mm) 4
X
whatsapp-qr whatsapp-icon