(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Electroplated Diamond File shaft diameter short type, 62 series

Electroplated Diamond File shaft diameter short type, 62 series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,074₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· This sharp and highly durable file is coating with diamond abrasive grain.
· With a shape ideal for precision finishing.

Electroplated Diamond File shaft diameter short type, 62 series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,074₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
62305
62306
62307
62313
62315
62811
62812
62813
62814
62815
62816
62817
62825
62826
62827
62843
62846
62847
62853
62855
62857
62872
62873
62882
62883
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
Particle Size
(#)
Blade Length
(mm)
Shape Blade Width
(mm)
Trusco Code

₹ 2,074.31

3 Piece(s) 5 Day(s) or more 7020015Flat taper6477-2521

₹ 2,074.31

3 Piece(s) 5 Day(s) or more 7040015Flat taper6477-2539

₹ 2,074.31

3 Piece(s) 5 Day(s) or more 7260015Flat taper6477-2547

₹ 2,076.42

3 Piece(s) 5 Day(s) or more 9015045Semicircle5477-2555

₹ 2,076.42

3 Piece(s) 5 Day(s) or more 9015045Circle3477-2563

₹ 2,073.93

3 Piece(s) 5 Day(s) or more 5515020Flat3477-2784

₹ 2,073.93

3 Piece(s) 9 Day(s) or more 5520020Flat3477-2792

₹ 2,073.93

3 Piece(s) 9 Day(s) or more 5540020Flat3477-2806

₹ 3,303.11

2 Piece(s) 5 Day(s) or more 5010016Flat (electroplated on one side)4477-2814

₹ 2,073.93

3 Piece(s) 5 Day(s) or more 5515020Flat5.5477-2822

₹ 2,073.93

3 Piece(s) 9 Day(s) or more 5520020Flat5.5477-2831

₹ 2,073.93

3 Piece(s) 9 Day(s) or more 5540020Flat5.5477-2849

₹ 2,073.93

3 Piece(s) 9 Day(s) or more 5515020Flat (electroplated on one side)5477-2857

₹ 2,073.93

3 Piece(s) 9 Day(s) or more 5520020Flat (electroplated on one side)5477-2865

₹ 2,073.93

3 Piece(s) 9 Day(s) or more 5540020Flat (electroplated on one side)5477-2873

₹ 2,076.42

3 Piece(s) 9 Day(s) or more 5040015Circle1477-2881

₹ 2,076.42

3 Piece(s) 5 Day(s) or more 5020015Circle2477-2890

₹ 2,076.42

3 Piece(s) 9 Day(s) or more 5040015Circle2477-2903

₹ 2,073.93

3 Piece(s) 9 Day(s) or more 5540020Circle3477-2911

₹ 2,074.69

3 Piece(s) 5 Day(s) or more 5115025Round Taper0.5477-2920

₹ 2,074.69

3 Piece(s) 9 Day(s) or more 5140025Round Taper0.5477-2938

₹ 2,073.93

3 Piece(s) 9 Day(s) or more 5520020Semicircle4477-2946

₹ 2,073.93

3 Piece(s) 9 Day(s) or more 5540020Semicircle4477-2954

₹ 2,073.55

3 Piece(s) 9 Day(s) or more 5520020Triangle3477-2962

₹ 2,073.55

3 Piece(s) 9 Day(s) or more 5540020Triangle3477-2971
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
Particle Size
(#)
Blade Length
(mm)
Shape Blade Width
(mm)
Trusco Code

Loading...

  1. 1

Basic Information

Type Precise File
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list