(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Bristle Brush【10 Pieces Per Package】

Bristle Brush
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,030₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A natural bristle brush with excellent flexibility and elasticity.

Part Number
50116
50136
50174
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOuter Diameter
(mm)
Brush Long
(mm)
Shaft length
(mm)
Max. Rotational Speed
(rpm)
Trusco Code Hair material Mass
(g)
Quantity

₹ 5,753.07

1 Pack(s)

10 Pieces Per Package

6 Day(s) or more 2544715,000476-8949Hog471 PK (10 pcs)

₹ 5,753.07

1 Pack(s)

10 Pieces Per Package

6 Day(s) or more 2544715,000476-8965Hog471 PK (10 pcs)

₹ 3,029.75

1 Pack(s)

10 Pieces Per Package

6 Day(s) or more 2314518,000476-8973Goat391 PK (10 pcs)

Loading...

  1. 1

Basic Information

Product Type Wheel Brush Quantity 1 PK (10 pcs)
X
whatsapp-qr whatsapp-icon