(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Silicone Wheel Rubber Grind Stone【10 Pieces Per Package】

Silicone Wheel Rubber Grind Stone
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,987₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· Smooth workability and no rebounding during processing means work can be carried out with confidence.

 
Part Number
47805
47806
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
Trusco Code Quantity

₹ 1,986.82

3 Pack(s)

10 Pieces Per Package

6 Day(s) or more 180476-78021 pack (10 pcs.)

₹ 2,174.35

3 Pack(s)

10 Pieces Per Package

6 Day(s) or more 240476-78111 pack (10 pcs.)

Loading...

  1. 1

Basic Information

Type Fixtures/Others Outer diameter Dimensions(mm) 22 Inner Diameter Dimension(mm) 1.8
Quantity 1 pack (10 pcs.)
X
whatsapp-qr whatsapp-icon