(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rubber Grind Stone (With Diamond Abrasive Grains)【3 Pieces Per Package】

Rubber Grind Stone (With Diamond Abrasive Grains)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,094₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Smooth workability and no rebounding during processing means work can be carried out with confidence.

Part Number
47751
47752
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipGrindstone section external diameter
(mm)
Trusco Code Quantity

₹ 4,093.93

1 Pack(s)

3 Pieces Per Package

5 Day(s) or more 3.2476-77721 pack (3 pcs.)

₹ 4,937.75

1 Pack(s)

3 Pieces Per Package

5 Day(s) or more 4.2476-77811 pack (3 pcs.)
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipGrindstone section external diameter
(mm)
Trusco Code Quantity

Loading...

  1. 1

Basic Information

Particle Size(#) 2,000 Shaft Diameter(mm) 2.34 Max. Rotational Speed(rpm) 20,000
Quantity 1 pack (3 pcs.)
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list