(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Shaft Diameter(mm) | 3 | Trusco Code | 476-7918 |
---|---|---|---|
Set Content | Power polisher: 46623, 46633, 46643, 46653 Green polisher: 46741, 46751, 46761, 46771 High shine polisher: 46803, 46813, 46823, 46833 × 1 of each | Quantity | 1 set (12 pcs.) |
Loading...
Shaft Diameter(mm) | 3 | Trusco Code | 476-7918 |
---|---|---|---|
Set Content | Power polisher: 46623, 46633, 46643, 46653 Green polisher: 46741, 46751, 46761, 46771 High shine polisher: 46803, 46813, 46823, 46833 × 1 of each | Quantity | 1 set (12 pcs.) |
Loading...
Shaft Diameter(mm) | 3 | Trusco Code | 476-7918 |
---|---|---|---|
Set Content | Power polisher: 46623, 46633, 46643, 46653 Green polisher: 46741, 46751, 46761, 46771 High shine polisher: 46803, 46813, 46823, 46833 × 1 of each | Quantity | 1 set (12 pcs.) |
[Features]
· Smoother grinding feel and less rebounding during processing compared to grinding whetstones means work can be carried out with confidence.
Loading...
Shaft Diameter(mm) | 3 | Trusco Code | 476-7918 |
---|---|---|---|
Set Content | Power polisher: 46623, 46633, 46643, 46653 Green polisher: 46741, 46751, 46761, 46771 High shine polisher: 46803, 46813, 46823, 46833 × 1 of each | Quantity | 1 set (12 pcs.) |
Loading...
Loading...
Loading...
Shaft Diameter(mm) | 3 | Trusco Code | 476-7918 |
---|---|---|---|
Set Content | Power polisher: 46623, 46633, 46643, 46653 Green polisher: 46741, 46751, 46761, 46771 High shine polisher: 46803, 46813, 46823, 46833 × 1 of each | Quantity | 1 set (12 pcs.) |
Shaft Diameter(mm) | 3 | Trusco Code | 476-7918 | Set Content | Power polisher: 46623, 46633, 46643, 46653 Green polisher: 46741, 46751, 46761, 46771 High shine polisher: 46803, 46813, 46823, 46833 × 1 of each |
---|---|---|---|---|---|
Quantity | 1 set (12 pcs.) |
Please check the type/dimensions/specifications of the part 47905 in the Rubber Grind Stone Set (Shaft Diameter ø3.0 mm) series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy