(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rubber Grind Stone (High Shine Polisher)【10 Pieces Per Package】

Rubber Grind Stone (High Shine Polisher)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,019₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Smooth workability and no rebounding during processing means work can be carried out with confidence.

Part Number
46212
46213
46226
46235
46236
46237
46802
46803
46804
46812
46814
46815
46822
46824
46825
46834
47621
47635
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
Shaft Diameter
(mm)
Grindstone section external diameter
(mm)
Max. Rotational Speed
(rpm)
Trusco Code Quantity

₹ 3,018.55

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 3202.34524,000476-66011 PK (10 pcs)

₹ 3,018.55

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 5002.34524,000476-66101 PK (10 pcs)

₹ 3,123.87

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 3202.34820,000476-66281 PK (10 pcs)

₹ 3,491.49

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 1202.341224,000476-66361 PK (10 pcs)

₹ 3,116.47

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 3202.341224,000476-66441 PK (10 pcs)

₹ 3,397.75

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 5002.341224,000476-66521 PK (10 pcs)

₹ 3,024.98

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 1203530,000476-71951 PK (10 pcs)

₹ 3,118.75

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 3203530,000476-72091 PK (10 pcs)

₹ 3,118.75

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 5003530,000476-72171 PK (10 pcs)

₹ 3,120.64

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 1203824,000476-72331 PK (10 pcs)

₹ 3,308.15

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 5003824,000476-72411 PK (10 pcs)

₹ 3,120.64

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 2203824,000476-72501 PK (10 pcs)

₹ 3,125.76

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 12031024,000476-72681 PK (10 pcs)

₹ 3,313.29

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 50031024,000476-72761 PK (10 pcs)

₹ 3,125.76

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 22031024,000476-72841 PK (10 pcs)

₹ 3,596.45

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 50031320,000476-72921 PK (10 pcs)

₹ 5,224.80

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 8062015,000476-77561 PK (10 pcs)

₹ 6,966.51

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 50062512,000476-77641 PK (10 pcs)
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
Shaft Diameter
(mm)
Grindstone section external diameter
(mm)
Max. Rotational Speed
(rpm)
Trusco Code Quantity

Loading...

  1. 1

Basic Information

Quantity 1 PK (10 pcs)
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list