(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Shaft Diameter(mm) | 3 | Trusco Code | 476-6458 |
---|---|---|---|
Set Content | PAW grindstone: 42612, 42613, 42614, 42615, 42616, 42617, 42618, 42619 PA grindstone: 42631, 42632, 42633, 42634, 42635, 42636, 42637 × 1 of each | Quantity | 1 set (15 pcs.) |
Caution
Loading...
Shaft Diameter(mm) | 3 | Trusco Code | 476-6458 |
---|---|---|---|
Set Content | PAW grindstone: 42612, 42613, 42614, 42615, 42616, 42617, 42618, 42619 PA grindstone: 42631, 42632, 42633, 42634, 42635, 42636, 42637 × 1 of each | Quantity | 1 set (15 pcs.) |
Loading...
Shaft Diameter(mm) | 3 | Trusco Code | 476-6458 |
---|---|---|---|
Set Content | PAW grindstone: 42612, 42613, 42614, 42615, 42616, 42617, 42618, 42619 PA grindstone: 42631, 42632, 42633, 42634, 42635, 42636, 42637 × 1 of each | Quantity | 1 set (15 pcs.) |
[Features]
· High-quality grind stone set that provides excellent grinding performance and durability.
Loading...
Shaft Diameter(mm) | 3 | Trusco Code | 476-6458 |
---|---|---|---|
Set Content | PAW grindstone: 42612, 42613, 42614, 42615, 42616, 42617, 42618, 42619 PA grindstone: 42631, 42632, 42633, 42634, 42635, 42636, 42637 × 1 of each | Quantity | 1 set (15 pcs.) |
Caution
Loading...
Loading...
Loading...
Shaft Diameter(mm) | 3 | Trusco Code | 476-6458 |
---|---|---|---|
Set Content | PAW grindstone: 42612, 42613, 42614, 42615, 42616, 42617, 42618, 42619 PA grindstone: 42631, 42632, 42633, 42634, 42635, 42636, 42637 × 1 of each | Quantity | 1 set (15 pcs.) |
Shaft Diameter(mm) | 3 | Trusco Code | 476-6458 | Set Content | PAW grindstone: 42612, 42613, 42614, 42615, 42616, 42617, 42618, 42619 PA grindstone: 42631, 42632, 42633, 42634, 42635, 42636, 42637 × 1 of each |
---|---|---|---|---|---|
Quantity | 1 set (15 pcs.) |
Please check the type/dimensions/specifications of the part 43410 in the Grind Stone With Shaft Set For High-Speed Precision Grinding (High-Grade Grind Stone) series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy